Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 24 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Material property | non-marking |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SFF 25 HT1-60 SC040
Attribute | Value |
---|---|
d | 4.50 mm |
Dk | 10.50 mm |
Dmax(S) | 25.50 mm |
Ds | 24 mm |
H | 10.80 mm |
H2 | 7.30 mm |
Z (Stroke) | 1.70 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 11 N |
Volume | 0.85 cm³ |
Size | 24 |
Nipple family | N 016 |
Number of folds | 0 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 1.10 g |
Product family | SGP |
Ordering information: SGP 24 HT1-60 N016