SGPN 35 SI-50 G1/4-IG

Part no.: 10.01.01.12787

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Phase-out article
Size35
Suction cup materialSilicone SI
Material hardness [Shore A]50 Shore A
Nipple materialAluminum
Material characteristicsFDA
Vacuum connectionG1/4"-F

The item 10.01.01.12787 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de

SGPN 35 SI-50 G1/4-IG
Attribute Value
dn 5.50 mm
Dmax(S) 35 mm
Ds 34 mm
G1 G1/4"-F
H 38.50 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 0.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 31 N
Volume 2.80 cm³
Hose diameter (rec.) d 4 mm
Size 35
Number of folds 0
Suction cup material Silicone SI
Material hardness [Shore A] 50 Shore A
Weight 14.40 g
Product family SGPN


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGPN 35 SI-50 G1/4-IG

Flat suction cup SGPN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGP – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

 

Available spare parts: suction cup SGP, connection nipple SA-NIP