Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 24 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Vacuum connection | G1/8"-M |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SFF 25 HT1-60 G1/8-AG
Attribute | Value |
---|---|
dn | 3.50 mm |
Dmax(S) | 25.50 mm |
Ds | 24 mm |
G1 | G1/8"-M |
H | 16.80 mm |
LG1 | 7.50 mm |
SW1 | 14 mm |
Z (Stroke) | 1.70 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 11 N |
Volume | 0.85 cm³ |
Hose diameter (rec.) d | 4 mm |
Size | 24 |
Number of folds | 0 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 5.20 g |
Product family | SGPN |
Ordering information: SGPN 24 HT1-60 G1/8-AG
Flat suction cup SGPN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGP, connection nipple SA-NIP