Suction Cups SFF / SFB1

  • Round suction cup for gentle handling of sensitive materials
  • and fragile workpieces
  • Use as flat suction cup SFF with flat workpieces such as
  • packaging made of paper, display glass and wafers
  • Use as bellows suction cup SFB1 (1.5 folds) for uneven workpieces such as capsules, blister packs and filled bags
  • Use in the production of battery components (pouch cells)

Our Highlights...

  • Flexible, thin sealing lip combined with stabilizing support surface
  • Structure ensures optimum vacuum distribution
  • Wide range of materials

Your Benefits...

  • Gentle handling of unstable workpieces without deformation
  • High suction force for safe component handling
  • Suction cup for a wide range of requirements (food-safe material, chemically-resistant, temperature-resistant)
 

Individual items in the product family Suction Cups SFF / SFB1

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.06.04391_02.jpg
New
SFB1 10 SI-55 M5-AG
10.01.06.04391
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size: 10
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: M5-M
Number of folds: 1.5
Material characteristics:
FDA-compatible
assets/Artikelbild/10.01.01.14260_02.jpg
New
SFF 10 EPDM-45 M5-AG
10.01.01.14260
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size: 10
Suction cup material: EPDM
Material hardness: 45 °Sh
Thread G1: M5-M
assets/Artikelbild/10.01.06.04392_02.jpg
New
SFB1 10 EPDM-45 M5-AG
10.01.06.04392
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size: 10
Suction cup material: EPDM
Material hardness: 45 °Sh
Thread G1: M5-M
Number of folds: 1.5
assets/Artikelbild/10.01.01.14272_02.jpg
New
SFF 10 HT1-60 M5-AG
10.01.01.14272
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size: 10
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Thread G1: M5-M
assets/Artikelbild/10.01.06.04393_02.jpg
New
SFB1 10 HT1-60 M5-AG
10.01.06.04393
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size: 10
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Thread G1: M5-M
Number of folds: 1.5
assets/Artikelbild/10.01.01.14248_02.jpg
New
SFF 10 SI-55 M5-AG
10.01.01.14248
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size: 10
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: M5-M
Material characteristics:
FDA-compatible
assets/Artikelbild/10.01.01.14261_02.jpg
New
SFF 15 EPDM-45 M5-AG
10.01.01.14261
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size: 15
Suction cup material: EPDM
Material hardness: 45 °Sh
Thread G1: M5-M
assets/Artikelbild/10.01.06.04395_02.jpg
New
SFB1 15 EPDM-45 M5-AG
10.01.06.04395
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size: 15
Suction cup material: EPDM
Material hardness: 45 °Sh
Thread G1: M5-M
Number of folds: 1.5
assets/Artikelbild/10.01.01.14262_02.jpg
New
SFF 15 EPDM-45 G1/8-AG
10.01.01.14262
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size: 15
Suction cup material: EPDM
Material hardness: 45 °Sh
Thread G1: G1/8"-M
assets/Artikelbild/10.01.06.04398_02.jpg
New
SFB1 15 EPDM-45 G1/8-AG
10.01.06.04398
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size: 15
Suction cup material: EPDM
Material hardness: 45 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5

  1. 1
  2. 2
  3. 3