Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size | 25 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Attribute | Value |
---|---|
Dmax(S) | 26.50 mm |
Ds | 25 mm |
d2 | 8.20 mm |
dn | 4.10 mm |
G1 | G1/8-AG |
LG1 | 7.50 mm |
H | 25.20 mm |
SW1 | 14 mm |
Z (Stroke) | 6.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 3.20 N |
Volume | 1.90 cm³ |
Size | 25 |
Number of folds | 1.50 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Product family | SFB1 |
Ordering information: SFB1 25 EPDM-45 G1/8-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC