Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size | 15 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Attribute | Value |
---|---|
Dmax(S) | 16 mm |
Ds | 15 mm |
dn | 4 mm |
G1 | G1/8-AG |
LG1 | 7.50 mm |
H | 18.50 mm |
SW1 | 14 mm |
Z (Stroke) | 1 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 6.60 N |
Volume | 0.60 cm³ |
Size | 15 |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 5.20 g |
Product family | SFF |
Ordering information: SFF 15 SI-55 G1/8-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC