Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size | 10 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Attribute | Value |
---|---|
Dmax(S) | 11 mm |
Ds | 10 mm |
d2 | 4.20 mm |
dn | 1.80 mm |
G1 | M5-AG |
LG1 | 4.70 mm |
H | 17.30 mm |
SW1 | 8 mm |
Z (Stroke) | 2.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.50 N |
Volume | 0.30 cm³ |
Size | 10 |
Number of folds | 1.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 1.60 g |
Product family | SFB1 |
Ordering information: SFB1 10 SI-55 M5-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC