Flat Suction Cups SUF

  • Round flat suction cups for fast Pick&Place applications of flat workpieces with smooth or slightly rough surfaces
  • Low-marking and dissipative handling of sensitive workpieces (HT1, antistatic versions)
  • Material NBR-ESD for protection against uncontrolled electrostatic discharge of sensitive components

Our Highlights...

  • Uniform design, extensive choice of materials
  • Excellent suction performance with high positioning accuracy
  • Low internal volume and optimized friction structure
  • Material NBR-ESD

Your Benefits...

  • Suction cups with a wide range of performance profiles (temperature-resistant, conductive and low-marking)
  • Efficient and precise component handling
  • Fastest cycle times with high lateral force absorption
  • Protection against uncontrolled electrostatic discharge
 

Individual items in the product family Flat Suction Cups SUF

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.01.14197_02.jpg
New
SUF 1 NBR-55 M3-AG
10.01.01.14197
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14210_02.jpg
New
SUF 1 NBR-ESD-55 M3-AG
10.01.01.14210
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14202_02.jpg
New
SUF 1 SI-55 M3-AG
10.01.01.14202
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material: Silicone SI
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14214_02.jpg
New
SUF 1 SI-AS-55 M3-AG
10.01.01.14214
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material:
Silicone SI-antistatic
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14206_02.jpg
New
SUF 1 HT1-60 M3-AG
10.01.01.14206
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
assets/Artikelbild/10.01.01.14211_02.jpg
New
SUF 1.5 NBR-ESD-55 M3-AG
10.01.01.14211
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14203_03.jpg
New
SUF 1.5 SI-55 M3-AG
10.01.01.14203
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14215_03.jpg
New
SUF 1.5 SI-AS-55 M3-AG
10.01.01.14215
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Silicone SI-antistatic
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14207_03.jpg
New
SUF 1.5 HT1-60 M3-AG
10.01.01.14207
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
assets/Artikelbild/10.01.01.14198_03.jpg
New
SUF 1.5 NBR-55 M3-AG
10.01.01.14198
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh

  1. 1
  2. 2
  3. 3