SVN G1/4-AG N014

Part no.: 10.05.03.00070

Connection nipple with integrated check valve

Thread G1G1/4"-M
Spanner size SW117 mm
Nipple familyN014
SVN G1/4-AG N014
Attribute Value
D 16.50 mm
D2 12.50 mm
G1 G1/4"-M
L 5 mm
L1 29.50 mm
LG1 10 mm
SW1 17 mm
Attribute Value
Evacuation rate for pu = -0,3 bar 2.30 m³/h
Evacuation rate for pu = -0,3 bar 38.30 l/min
Evacuation rate for pu = -0,6 bar 3.30 m³/h
Evacuation rate for pu = -0,6 bar 55 l/min
Flow rate max. 27 m³/h
Flow rate max. vacuum 450 l/min
Weight 12 g
Product family SVN
SVN G1/4-AG N014

Ordering information: SVN G1/4-AG N014

Check valve SVN is delivered as a ready-to-connect product.