• Flow restrictor for handling of porous workpieces
  • Reduction of the flow rate through individual suction cups in order to maintain the vacuum in the overall system
  • May be installed in any orientation
Product Highlights
  • Resistor with reduced cross-section narrows the vacuum line; optimal for porous parts
  • Durable design without moving parts
  • Minimum size allows use in the tightest of spaces
  • Double ended threaded nipple with reduced flow cross section
  • Large gradation of different flow cross sections
  • Nominal diameter: 0.25 to 2.0 mm
The matching documentation for this product is available in this section.

Documents

Language

Filter by