Manually Actuated Valves

Manually actuated valves for control and switching of vacuum and compressed air.
 

Two-Way Ball Valves KVZ

  • Nominal diameter: 8 to 50 mm
  • Nominal flow rate: 10 to 310 m³/h

Three-Way Ball Valves KVD

  • Nominal diameter: 6 to 25 mm
  • Nominal flow rate: 5 to 55 m³/h

Manual Slide Valves HSV

  • Nominal diameter: 7 to 24 mm
  • Nominal flow rate: 6 to 50 m³/h

Foot-Operated Interrupter FU

  • Nominal diameter 7.2 mm
  • Nominal flow rate 6 m³/h