Foot-Operated Interrupter FU

  • Control of compressed air and vacuum at manual working positions, leaving the hands free for the actual work
  • For use with clamping tables and vacuum workbenches
  • Also for use in measuring and monitoring systems

Our Highlights...

  • Foot-actuated multi-way valve
  • Robust valve construction (pressure-cast zinc)
  • Manually controlled 3/2-way valve

Your Benefits...

  • Foot-actuated, leaving the hands free
  • For use with compressed air or vacuum
  • Manual activation, deactivation and venting
 

Individual items in the product family Foot-Operated Interrupter FU

 

FU 7 3/2 R
10.05.09.00010
Foot-operated valve for control of compressed air and vacuum
Nominal size: 7 mm
Function: 3/2-way valve
Thread G1: G1/4"-F
with: Detent
FU 7 3/2
10.05.09.00011
Foot-operated valve for control of compressed air and vacuum
Nominal size: 7 mm
Function: 3/2-way valve
Thread G1: G1/4"-F