Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Foot-operated valve for control of compressed air and vacuum
Nominal size | 7 mm |
Function | 3/2-way valve |
Thread G1 | G1/4"-F |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Attribute | Value |
---|---|
B | 150 mm |
G1 | G1/4"-F |
H | 155 mm |
L | 240 mm |
Attribute | Value |
---|---|
Nominal size | 7 mm |
Nominal flow rate | 6 m³/h |
Nominal flow rate | 100 l/min |
Weight | 1.73 kg |
Ordering information: FU 7 3/2