Manual Slide Valves HSV

  • Vacuum valve for manual switching of vacuum or compressed air circuits
  • Robust construction permits high switching frequencies
  • For use in vacuum gripping systems and handling devices
  • May be installed in any orientation

Our Highlights...

  • For use with vacuum and compressed air
  • Wide range of nominal sizes
  • Robust metal construction
  • Small size
  • Venting function

Your Benefits...

  • Absolutely vacuum-tight: no leaks
  • Optimum matching to the nominal flow rate
  • Robust and free of wear
  • Space-saving and ergonomical
  • Venting function for quick release of parts
 

Individual items in the product family Manual Slide Valves HSV

 

HSV 7 3/2
HSV 7 3/2
10.05.07.00034
Manual slide valve for manual switching of vacuum and compressed air
Nominal size: 7 mm
Function: 3/2-way valve
Thread 1: G1/4-F
Pressure range: -0.95 ... 10.00
HSV 8 3/2
HSV 8 3/2
10.05.07.00035
Manual slide valve for manual switching of vacuum and compressed air
Nominal size: 8 mm
Function: 3/2-way valve
Thread 1: G3/8-F
Pressure range: -0.95 ... 10.00
HSV 12 3/2
HSV 12 3/2
10.05.07.00036
Manual slide valve for manual switching of vacuum and compressed air
Nominal size: 12 mm
Function: 3/2-way valve
Thread 1: G1/2-F
Pressure range: -0.95 ... 10.00
HSV 12 3/2 S
HSV 12 3/2 S
10.05.07.00037
Manual slide valve for manual switching of vacuum and compressed air
Nominal size: 12 mm
Function: 3/2-way valve
Thread 1: G1/2-F
with: Barrier
Pressure range: -0.95 ... 10.00
HSV 24 3/2 S
HSV 24 3/2 S
10.05.07.00038
Manual slide valve for manual switching of vacuum and compressed air
Nominal size: 24 mm
Function: 3/2-way valve
Thread 1: G3/4-F
with: Barrier
Pressure range: -0.95 ... 10.00