Two-Way Ball Valves KVZ

  • Two-way ball valve for manual connection and disconnection of vacuum and compressed air circuits
  • For use in vacuum spiders and handling devices
  • May be installed in any orientation

Our Highlights...

  • For use with vacuum and compressed air
  • Wide range of nominal sizes
  • Robust brass construction

Your Benefits...

  • Absolutely tight: no leaks
  • Optimum matching to nominal flow rate
  • Robust and free of wear
 

Individual items in the product family Two-Way Ball Valves KVZ

 

KVZ 50 2/2
10.05.08.00009
Two-way ball valve for manual switching of vacuum and compressed air
Nominal size: 50 mm
Function: 2/2-way valve
Thread G1: G2"-F
KVZ 32 2/2
10.05.08.00008
Two-way ball valve for manual switching of vacuum and compressed air
Nominal size: 32 mm
Function: 2/2-way valve
Thread G1: G1-1/4"-F
KVZ 20 2/2
10.05.08.00007
Two-way ball valve for manual switching of vacuum and compressed air
Nominal size: 20 mm
Function: 2/2-way valve
Thread G1: G3/4"-F
KVZ 8 2/2
10.05.08.00018
Two-way ball valve for manual switching of vacuum and compressed air
Nominal size: 8 mm
Function: 2/2-way valve
Thread G1: G1/4"-F
Thread G2: G1/4"-M