Non-Return Valves RSV

  • Non-return valve for maintaining the vacuum in the case of a power failure or a failure of the vacuum generator
  • Can also be used with energy saving systems when handling non-porous materials
  • May be installed in any orientation

Our Highlights...

  • Seat type non-return valve
  • Wide range of nominal diameters
  • Very small size

Your Benefits...

  • Closure of the vacuum line in order to maintain the system vacuum in the case, for example, of a power failure
  • Very low to very high nominal flow rates possible
  • Also suitable for use in restricted spaces
 

Individual items in the product family Non-Return Valves RSV

 

RSV 6 G1/4-IG
10.05.05.00116
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 6 mm
Thread G1: G1/4"-F
Nominal flow rate: 5 m³/h
Ambient temperature: -10 ... 70 °C
RSV 14 G3/8-IG
10.05.05.00002
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 14 mm
Thread G1: G3/8"-F
Nominal flow rate: 20 m³/h
Ambient temperature: -20 ... 100 °C
RSV 18 G1/2-IG
10.05.05.00003
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 18 mm
Thread G1: G1/2"-F
Nominal flow rate: 26 m³/h
Ambient temperature: -20 ... 100 °C
RSV 20 G3/4-IG
10.05.05.00004
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 20 mm
Thread G1: G3/4"-F
Nominal flow rate: 45 m³/h
Ambient temperature: -20 ... 100 °C
RSV 28 G1-IG
10.05.05.00005
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 28 mm
Thread G1: G1"-F
Nominal flow rate: 75 m³/h
Ambient temperature: -20 ... 100 °C
RSV 36 G1-1/4-IG
10.05.05.00006
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 36 mm
Thread G1: G1-1/4"-F
Nominal flow rate: 125 m³/h
Ambient temperature: -20 ... 100 °C
RSV 42 G1-1/2-IG
10.05.05.00007
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 42 mm
Thread G1: G1-1/2"-F
Nominal flow rate: 200 m³/h
Ambient temperature: -20 ... 100 °C
RSV 54 G2-IG
10.05.05.00008
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size: 54 mm
Thread G1: G2"-F
Nominal flow rate: 350 m³/h
Ambient temperature: -20 ... 100 °C