RSV 18 G1/2-IG MS

Part no.: 10.05.05.00003

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size18 mm
Thread G1G1/2"-F
Nominal flow rate26 m³/h
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 18 G1/2-IG MS
Attribute Value
D 34.50 mm
G1 G1/2"-F
G2 G1/2"-F
L 58.50 mm
SW1 27 mm
Attribute Value
Nominal size 18 mm
Nominal flow rate 26 m³/h
Nominal flow rate 433.10 l/min
Weight 0.19 kg
Product family RSV

Ordering information: RSV 18 G1/2-IG MS

Non-return valve RSV is delivered as a ready-to-connect product.