Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size | 6 mm |
Thread G1 | G1/4"-F |
Nominal flow rate | 5 m³/h |
Operating temperature | -10 ... 70 °C |
Attribute | Value |
---|---|
G1 | G1/4"-F |
G2 | G1/4"-F |
L | 42.50 mm |
SW1 | 16 mm |
Attribute | Value |
---|---|
Nominal size | 6 mm |
Nominal flow rate | 5 m³/h |
Nominal flow rate | 83.30 l/min |
Weight | 0.04 kg |
Product family | RSV |
Ordering information: RSV 6 G1/4-IG
Non-return valve RSV is delivered as a ready-to-connect product.