Inline Valves IV

  • Inline valve for deactivation of unused suction cups
  • Individual control of the suction cups in a "vacuum carpet", e.g. when order picking
  • System monitoring in vacuum spiders by activation and deactivation of suction cups

Our Highlights...

  • Direct mounting in a suction cup
  • Compact construction, simple installation
  • Integrated filter screen to protect against dirt
  • Decentralized vacuum control and system monitoring with a valve and an optional mini sensor

Your Benefits...

  • Individual control of single suction cups
  • Minimum space requirements; simple installation
  • Increased functional safety
  • Improved process reliability and reduced standstill times of vacuum systems
 

Individual items in the product family Inline Valves IV

 

IV 3 3/2 G3/8-IG G3/8-AG 24V-DC
10.05.01.00172
Inline valve for direct vacuum control at the suction cup
Nominal size: 3 mm
Function: 3/2-way valve
Thread G1: G3/8"-F
Thread G2: G3/8"-M
Voltage: 24V - DC
IV 3 3/2 G1/4-IG G3/8-AG 24V-DC
10.05.01.00173
Inline valve for direct vacuum control at the suction cup
Nominal size: 3 mm
Function: 3/2-way valve
Thread G1: G1/4"-F
Thread G2: G3/8"-M
Voltage: 24V - DC