Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of vacuum and compressed air
Nominal size | 3 mm |
Voltage DC | 24V - DC |
Function | 2/2-way valve |
Control valve | Normally closed |
Connecting thread | G1/4"-F |
Pressure range (operating pressure) | -1.00 ... 9.00 bar |
Power consumption DC | 5 W |
Attribute | Value |
---|---|
B1 | 61.50 mm |
B2 | 47 mm |
G1 | G1/4"-F |
G5 | M3-F |
H | 22 mm |
H1 | 60 mm |
L | 42 mm |
LG1 | 12 mm |
LG5 | 5 mm |
Attribute | Value |
---|---|
Nominal size | 3 mm |
Control valve | Normally closed |
Nominal flow rate | 33.30 l/min |
Nominal flow rate | 2 m³/h |
Power consumption DC | 5 W |
Voltage DC | 24V - DC |
Closing time | 20 ms |
Weight | 0.20 kg |
Product family | EMV |
Ordering information: EMV 3 24V-DC 2/2 NC
Solenoid valve EMV is delivered as a ready-to-connect product.
Available accessories: venting filter