Solenoid Valves EMVO

  • Solenoid valve for use at high volume flow rates in systems with large cross-sections
  • Control of vacuum, blow-off and venting of the suction cup
  • Suitable for neutral or filtered air

Our Highlights...

  • 3/2-way valve
  • Valve with large nominal diameter
  • Directly controlled

Your Benefits...

  • Control of vacuum on/off or venting function
  • Suitable for lines with large nominal flow rates
  • Short opening and closing times
 

Individual items in the product family Solenoid Valves EMVO

 

EMVO 12 230V-AC 3/2 NC
EMVO 12 230V-AC 3/2 NC
10.05.01.00052
Solenoid valve EMVO for direct control of vacuum
Nominal size: 12 mm
Voltage: 230V - AC
Function: 3/2-way valve
Control: Normally closed
Connecting thread: G1/2"-F
EMVO 12 24V-DC 3/2 NC 31.9
EMVO 12 24V-DC 3/2 NC 31.9
10.05.01.00049
Solenoid valve EMVO for direct control of vacuum
Nominal size: 12 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Normally closed
Power consumption (DC): 31.9 W
Connecting thread: G1/2"-F
EMVO 20 230V-AC 3/2 NC
EMVO 20 230V-AC 3/2 NC
10.05.01.00053
Solenoid valve EMVO for direct control of vacuum
Nominal size: 20 mm
Voltage: 230V - AC
Function: 3/2-way valve
Control: Normally closed
Connecting thread: G3/4"-F
EMVO 20 24V-DC 3/2 NC 40.8
EMVO 20 24V-DC 3/2 NC 40.8
10.05.01.00050
Solenoid valve EMVO for direct control of vacuum
Nominal size: 20 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Normally closed
Power consumption (DC): 40.8 W
Connecting thread: G3/4"-F
EMVO 25 24V-DC 3/2 NC 40.8
EMVO 25 24V-DC 3/2 NC 40.8
10.05.01.00051
Solenoid valve EMVO for direct control of vacuum
Nominal size: 25 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Normally closed
Power consumption (DC): 40.8 W
Connecting thread: G1"-F