Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVO for direct control of vacuum
Nominal size | 20 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Normally closed |
Connecting thread | G3/4"-F |
Attribute | Value |
---|---|
d | 9 mm |
D | 80 mm |
G1 | G3/4"-F |
G2 | G3/4"-F |
G3 | G3/4"-F |
H | 100 mm |
H1 | 187.50 mm |
H3 | 10 mm |
L | 206 mm |
L2 | 43 mm |
X1 | 45 mm |
Y1 | 80 mm |
Attribute | Value |
---|---|
Nominal size | 20 mm |
Control valve | Normally closed |
Nominal flow rate | 1200 l/min |
Nominal flow rate | 72 m³/h |
Voltage DC | 230V - AC |
Weight | 5.80 kg |
Product family | EMVO |
Ordering information: EMVO 20 230V-AC 3/2 NC
Solenoid valve EMVO is delivered as a ready-to-connect product.
Available accessories: venting filter