Solenoid Valves EMVP

  • Solenoid valve for control at high nominal flow rates
  • Control of vacuum, blow off and venting of the suction cup
  • NO function ensures the workpiece is held even in the case of a power failure
  • For handling tasks with very short switching times
  • Vacuum valve suitable for neutral or filtered gases

Our Highlights...

  • Pilot control with compressed air (p = 5 bar)
  • Wide range of nominal diameters
  • 3/2- and 5/2-way valve
  • Bistable impulse valve (only for IMP version)

Your Benefits...

  • Extremely short opening and closing times
  • Also suitable for high volume flow rates
  • Control of vacuum on/off or venting functions
  • Prevention of air consumption in case of power failures
 

Individual items in the product family Solenoid Valves EMVP

 

  1. 1
  2. 2
  3. 3
EMVP 5 24V-DC 3/2 NC
10.05.02.00162
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 5 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Normally closed
Connecting thread: G1/8"-F
Pressure range (operating pressure):
-0.95 ... 8.00 bar
Control pressure range:
3.0 ... 6.0 bar
Nominal flow rate: 3 m³/h
Weight: 0.11 kg
EMVP 5 24V-DC 5/2 IMP
10.05.02.00163
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 5 mm
Voltage: 24V - DC
Function: 5/2-way valve
Control: Double pilot valve
Connecting thread: G1/8"-F
Nominal flow rate: 3 m³/h
Weight: 0.156 kg
EMVP 8 24V-DC 3/2 NC
10.05.02.00164
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 8 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Normally closed
Connecting thread: G1/4"-F
Nominal flow rate: 6 m³/h
Weight: 0.15 kg
EMVP 8 24V-DC 5/2 IMP
10.05.02.00165
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 8 mm
Voltage: 24V - DC
Function: 5/2-way valve
Control: Double pilot valve
Connecting thread: G1/4"-F
Nominal flow rate: 6 m³/h
Weight: 0.27 kg
EMVP 10 24V-DC 3/2 NO/NC
10.05.02.00144
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 10 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Optionally NO/NC
Connecting thread: G3/8"-F
Nominal flow rate: 10 m³/h
Weight: 0.42 kg
EMVP 10 230V-AC 3/2 NO/NC
10.05.02.00143
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 10 mm
Voltage: 230V - AC
Function: 3/2-way valve
Control: Optionally NO/NC
Connecting thread: G3/8"-F
Nominal flow rate: 10 m³/h
Weight: 0.42 kg
EMVP 15 24V-DC 3/2 NO/NC
10.05.02.00146
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 15 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Optionally NO/NC
Connecting thread: G1/2"-F
Nominal flow rate: 20 m³/h
Weight: 0.39 kg
EMVP 15 24V-DC 3/2 IMP
10.05.02.00147
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 15 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Double pilot valve
Connecting thread: G1/2"-F
Nominal flow rate: 20 m³/h
Weight: 0.55 kg
EMVP 15 230V-AC 3/2 NO/NC
10.05.02.00145
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 15 mm
Voltage: 230V - AC
Function: 3/2-way valve
Control: Optionally NO/NC
Connecting thread: G1/2"-F
Nominal flow rate: 20 m³/h
Weight: 0.39 kg
EMVP 20 24V-DC 3/2 NO/NC
10.05.02.00149
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size: 20 mm
Voltage: 24V - DC
Function: 3/2-way valve
Control: Optionally NO/NC
Connecting thread: G3/4"-F
Nominal flow rate: 40 m³/h
Weight: 0.37 kg

  1. 1
  2. 2
  3. 3