Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size | 10 mm |
Voltage DC | 24V - DC |
Function | 3/2-way valve |
Control valve | Optional NO/NC |
Connecting thread | G3/8"-F |
Pressure range (operating pressure) | bar |
Nominal flow rate | 10 m³/h |
Weight | 0.42 kg |
Attribute | Value |
---|---|
B | 35 mm |
B1 | 67 mm |
d | 4.30 mm |
D | 56 mm |
G1 | G3/8"-F |
G2 | G3/8"-F |
G4 | G1/8"-F |
H | 147 mm |
H1 | 154.50 mm |
H2 | 32.80 mm |
H3 | 20.50 mm |
H4 | 45 mm |
L | 50 mm |
L1 | 117 mm |
L2 | 19.50 mm |
X1 | 40 mm |
Y1 | 22.50 mm |
Attribute | Value |
---|---|
Nominal size | 10 mm |
Nominal flow rate | 10 m³/h |
Control valve | Optional NO/NC |
Nominal flow rate | 167 l/min |
Power consumption DC | 5 W |
Voltage DC | 24V - DC |
Closing time | 22 ms |
Weight | 0.42 kg |
Product family | EMVP |
Ordering information: EMVP 10 24V-DC 3/2 NO/NC
Solenoid valve EMVP is delivered as a ready-to-connect product.
Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection