Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size | 5 mm |
Voltage DC | 24V - DC |
Function | 5/2-way valve |
Control valve | Double pilot valve |
Connecting thread | G1/8"-F |
Pressure range (operating pressure) | bar |
Nominal flow rate | 3 m³/h |
Weight | 0.156 kg |
Attribute | Value |
---|---|
B | 15.20 mm |
B2 | 15.20 mm |
d | 4.30 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G3 | G1/8"-F |
G4 | M5-F |
H | 152.70 mm |
H2 | 76.30 mm |
H3 | 30 mm |
H4 | 15 mm |
L | 32 mm |
L1 | 37 mm |
X1 | 23 mm |
Y1 | 15 mm |
Attribute | Value |
---|---|
Nominal size | 5 mm |
Nominal flow rate | 3 m³/h |
Control valve | Double pilot valve |
Nominal flow rate | 50 l/min |
Power consumption DC | 1 W |
Voltage DC | 24V - DC |
Closing time | 13 ms |
Weight | 0.16 kg |
Product family | EMVP |
Ordering information: EMVP 5 24V-DC 5/2 IMP
Solenoid valve EMVP is delivered as a ready-to-connect product.
Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection