Touch Valves TV / TVN

  • Touch valve for applications where some of the suction cups may not always be in contact with the workpiece
  • Vacuum line to a suction cup is opened only if a workpiece is detected by a mechanical sensor
  • May be installed in any orientation

Our Highlights...

  • Touch valve with spring-loaded plunger
  • Reaction is unaffected by the workpiece material
  • Minimum size

Your Benefits...

  • The vacuum line is opened only if the suction cup is in contact with the workpiece (mechanical sensing)
  • Can also be used for porous workpieces
  • Also suitable for use in restricted spaces
 

Individual items in the product family Touch Valves TV / TVN

 

TV G1/4-AG 5
TV G1/4-AG 5
10.05.10.00064
Touch valve for deactivation of unused suction cups or vacuum blocks
Thread G1: G1/4"-M
Spring stroke Z: 5 mm
TV G1/4-AG 13
TV G1/4-AG 13
10.05.10.00061
Touch valve for deactivation of unused suction cups or vacuum blocks
Thread G1: G1/4"-M
Spring stroke Z: 13 mm
TV G1/2-AG 13
TV G1/2-AG 13
10.05.10.00038
Touch valve for deactivation of unused suction cups or vacuum blocks
Thread G1: G1/2"-M
Spring stroke Z: 13 mm
TVN G1/8-AG 6 N007
TVN G1/8-AG 6 N007
10.05.10.00021
Connection nipple with integrated touch valve
Thread G1: G1/8-M
Spring stroke Z: 6 mm
Nipple: N 007
TVN G1/8-AG 6.5 N008
TVN G1/8-AG 6.5 N008
10.05.10.00023
Connection nipple with integrated touch valve
Thread G1: G1/8-M
Spring stroke Z: 6.5 mm
Nipple: N 008
TVN G1/4-AG 8.4 N041
TVN G1/4-AG 8.4 N041
10.05.10.00058
Connection nipple with integrated touch valve
Thread G1: G1/4-M
Spring stroke Z: 8.4 mm
Nipple: N 041
TVN G1/4-AG 9 N009
TVN G1/4-AG 9 N009
10.05.10.00065
Connection nipple with integrated touch valve
Thread G1: G1/4-M
Thread G2: M10x1.25-M
Spring stroke Z: 9 mm
Nipple: N 009