ROB-SET ECBPi DOOSAN

Part no.: 10.03.01.00568

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Efficient
Construction useCobotPump
forDoosan Robotics
TypeM-,A-,H-Series
ROB-SET ECBPi DOOSAN
Attribute Value
H 188.80 mm
D 151.50 mm
Attribute Value
Suction rate (max.) 12 l/min
Rated power 13 W
Rated current 0.60 A
Operating temperature 5 ... 45 °C
for Doosan Robotics
Product family ROB-SET-ECBPI


The technical properties of the robot types may vary by region. The stated compatibility of the set is based on standard European models.
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

Ordering information: ROB-SET ECBPi DOOSAN

The handling set ECBPi is delivered unassembled. The delivery consists of:

  • Electrical vacuum generator ECBPi
  • Flange plate FLAN-PL
  • Flange module VEE-QCM
  • Vacuum end effector VEE
  • Connection cable ASK-B
  • USB stick with software (optional)

Available spare parts: electrical vacuum generator ECBPi, flange plate FLAN-PL, flange module VEE-QCM, vacuum end effector VEE, connection cable ASK-B

Available accessories: vacuum end effector VEE, starter set VEE SET-ECBPi