Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete vacuum end effector system for connection to lightweight robots
Attribute | Value |
---|---|
B | 133 mm |
H | 136.80 mm |
D | 55 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Suction rate (max.) | 42.50 l/min |
Operating temperature | 0 ... 60 °C |
Weight | 0.32 kg |
Ordering information: ROB-SET VEE YASKAWA
The handling set VEE is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SPF / SPB1, silencer SD, ejector module SEP
Available accessories: vacuum end effector VEE, starter set VEE SET-ECBPi, vacuum / compressed air hose VSL