ECBPMi 24V-DC M12-8

Part no.: 10.03.01.00556

CobotPump (Mini) for electrical vacuum generation for collaborative robots

Voltage DC24V - DC
Rated current0.3 A
Electrical connectionMale connect M12, 8 pol
Operating temperature0 ... 40 °C
ECBPMi 24V-DC M12-8
Attribute Value
d 7 mm
D 63 mm
D2 31.50 mm
D mk1 46 mm
D mk2 50 mm
G1 M4-F
G2 G1/4"-F
G4 M12-M
L 67.40 mm
L1 73.40 mm
LG1 6 mm
LG2 11 mm
Lk 475.50 mm
Attribute Value
Voltage DC 24V - DC
Rated current 0.30 A
Operating temperature 0 ... 40 °C
Electrical connection Male connect M12, 8 pol
Protection type IP IP 40
contains Screws
Product family ECBPMI
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: ECBPMi 24V-DC M12-8

The ECBPMi electric vacuum generator is supplied as a ready-to-connect product.