Vacuum Grippers

In order to interact with their environment and perform the tasks assigned to them, lightweight robots and cobots rely on a smart hand – and in many cases these are vacuum grippers. These form the interface to the workpiece and are therefore a decisive part of the overall system.

Vacuum grippers suck in the workpiece from above and can thus pick up the products easily, remove them from a row and place them in the correct position. In addition, vacuum grippers are particularly gentle on the workpiece and can also handle changing workpieces flexibly.

Vacuum Area Gripping Systems FXCB/FMCB

  • Area gripper for integrated or external vacuum generator
  • Suitable for operation with collaborative robots
  • Sealing element: sealing foam
Lightweight Gripping Systems SLG
New

Lightweight Gripping Systems SLG

  • Max. lift capacity 10 kg
  • Dimensions max.: 350 x 350 x 350 mm
  • External or integrated vacuum generation

Vacuum End Effectors VEE

  • Modular system for simple design of vacuum end effectors
  • Grippers that can be configured online
  • Handling of workpieces in packaging processes