Schmalz Bin Picker SBPG

Vacuum Gripper for Bin Picking

Applications

  • Ready to connect vacuum gripper for automated bin picking
  • Removal from containers with a random or pre-sorted packing pattern
  • Handling of freeform parts thanks to a flexible suction cup that adapts optimally to the contour of the workpiece
  • Due to its low weight ideal for stationary handling tasks with collaborative robots

Our Highlights...

  • Gripper with integrated vacuum generation
  • Special bin picking suction cup
  • Swiveling module (optional)
  • Additive manufacturing processes
  • Innovative product designed according to ISO TS 15066

Your Benefits...

  • Compact, efficient and easy to clean
  • Optimal sealing and holding force even when gripping corners and edges
  • Fast quality monitoring of workpieces
  • Light weight and dynamic geometry
  • Use in human-robot collaboration environments

Arrange a video consultation now!

T: +49 7443 2403-105, videoberatung@schmalz.de


Arrange an appointment



  • ✔ Personal advice from Schmalz experts
  • ✔ Live demonstration of products
  • ✔ Support with configuration and design