Handling Sets

To make it as easy as possible for you to select the right gripper solution, we have put together handling sets for the most important standard applications. The sets contain all components for the construction of a complete gripper – from the flange for the connection to the robot via the vacuum generation up to the suction gripper as interface to the workpiece. All connecting cables and hoses are also included in the sets.

The pre-selected Handling Sets make it as easy as possible for you to assemble the gripper. From unpacking to the finished setup of the gripper, an untrained user usually needs less than an hour, i.e. about as long as commissioning a new smartphone.

Select your robot manufacturer and the Handling Set that suits you best. You haven’t found the robot set for your application yet? We will be happy to support you in the selection and configuration of your gripper.


Doosan

The ready-to-connect gripper solutions from Schmalz can be used with the following lightweight robots from Doosan: M series

assets/Artikelbild/10.03.01.00568_04.jpg
Efficient
ROB-SET ECBPi DOOSAN
10.03.01.00568
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: Doosan Robotics
Type: M-Series

Fanuc Cobots

The pre-configured gripping solutions from Schmalz are compatible with Fanuc collaborative robots: CR-4iA, CR-7iA, CR-15iA

assets/Artikelbild/10.03.01.00505_01.jpg
Efficient
ROB-SET ECBPi FANUC
10.03.01.00505
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: FANUC
Type: CR-4iA, CR-7iA
ROB-SET FXCB FANUC O20
10.01.43.00066
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: FANUC
Type: CR-15iA
ROB-SET VEE FANUC
10.01.36.00282
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: FANUC
Type: M-3iA, CR-4iA, CR-7iA
Degree of evacuation: 85 %
ROB-SET FXCB FANUC SPB2
10.01.43.00130
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: FANUC
Type: CR-15iA

KUKA

Ready-to-connect gripping packages from Schmalz can be used with all Kuka lightweight robots: LBR iiwa

assets/Artikelbild/10.03.01.00506_01.jpg
Efficient
ROB-SET ECBPi KUKA
10.03.01.00506
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: KUKA
Type: iiwa 7,14
ROB-SET FXCB KUKA O20
10.01.43.00065
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: KUKA
Type: iiwa 7,14
ROB-SET VEE KUKA
10.01.36.00281
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: KUKA
Type: iiwa 7,14
Degree of evacuation: 85 %
ROB-SET FXCB KUKA SPB2
10.01.43.00129
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: KUKA
Type: iiwa 7,14

Omron

The pre-configured gripping solutions from Schmalz are compatible with the lightweight robots from Omron: TM5, TM12, TM14

assets/Artikelbild/10.03.01.00544_02.jpg
Efficient
ROB-SET ECBPi OMRON
10.03.01.00544
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: Omron
Type: TM5, TM12, TM14
ROB-SET FXCB OMRON O20
10.01.43.00120
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Omron
Type: TM5, TM12, TM14
assets/Artikelbild/10.03.01.00605_02.jpg
New
Efficient
ROB-SET ECBPM OMRON
10.03.01.00605
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Omron
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
ROB-SET FXCB OMRON SPB2
10.01.43.00133
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Omron
Type: TM5, TM12, TM14

Techman

The pre-configured gripping solutions from Schmalz are compatible with Techman collaborative robots: TM5, TM12, TM14

assets/Artikelbild/10.03.01.00538_01.jpg
Efficient
ROB-SET ECBPi TECHMAN
10.03.01.00538
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: TECHMAN
Type: TM5, TM12, TM14
Degree of evacuation: 75 %
ROB-SET FXCB TECHMAN O20
10.01.43.00119
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: TECHMAN
Type: TM5, TM12, TM14
assets/Artikelbild/10.03.01.00566_04.jpg
New
Efficient
ROB-SET ECBPM TECHMAN
10.03.01.00566
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: TECHMAN
Type: TM5-700, TM5-900
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
ROB-SET FXCB TECHMAN SPB2
10.01.43.00132
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: TECHMAN
Type: TM5, TM12, TM14

Universal Robots (UR)

Gripping solutions from Schmalz can be used with all UR cobots: UR3, UR5, UR10

The electrical vacuum generator ECBPi, the area gripping system FXCB and the vacuum end effector VEE were tested and certified by Universal Robots, making them ideally suited for use with UR robots.

assets/Artikelbild/10.03.01.00504_01.jpg
Efficient
ROB-SET ECBPi UR
10.03.01.00504
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: Universal Robots
Type: 3,5,10
ROB-SET FXCB UR O20
10.01.43.00064
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Universal Robots
Type: 3,5,10,16
ROB-SET VEE UR
10.01.36.00280
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: Universal Robots
Type: 3,5,10
Degree of evacuation: 85 %
ROB-SET FXCB UR SPB2
10.01.43.00128
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Universal Robots
Type: 3,5,10,16
assets/Artikelbild/10.03.01.00512_02.jpg
New
Efficient
ROB-SET ECBPM UR
10.03.01.00512
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: UR3, UR5
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00593_03.jpg
New
Efficient
ROB-SET ECBPM UR
10.03.01.00593
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: UR10, UR16
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %

Lightweight Gripping Systems SLG

Automated design configurator
Additively manufactured gripper
Integrated air supply
Pre-configured flange plates for common robot types


Yaskawa

The ready-to-connect end effectors from Schmalz are suitable for use with the following robots: MOTOMAN-HC10DT (ECBPi, FXCB), MPP3 (VEE)

assets/Artikelbild/10.03.01.00509_01.jpg
Efficient
ROB-SET ECBPi YASKAWA
10.03.01.00509
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: YASKAWA
Type: HC10DT
ROB-SET FXCB YASKAWA O20
10.01.43.00067
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: YASKAWA
Type: HC10DT
ROB-SET VEE YASKAWA
10.01.36.00283
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: YASKAWA
Type: MPP3S
Degree of evacuation: 85 %
ROB-SET FXCB YASKAWA SPB2
10.01.43.00131
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: YASKAWA
Type: HC10DT

Further producers

In addition to solutions for Universal Robots (UR), Techman, Yaskawa, Kuka and Fanuc, Schmalz also offers sets for other manufacturers. Please contact us directly - together we will find the optimum solution for your application on your robot.