Vision & Handling Sets

The Solution for Bin Picking

Schmalz has developed a complete solution for the complex task of automated bin picking. The set combines a vacuum gripping system specially optimized for bin picking with a 3D camera system, the appropriate software and suitable connection accessories for the robot. The intelligent control and smooth cooperation of all components is the decisive success factor.

Would you like to learn more?

Make an appointment for a video consultation with your system consultant now.

Arrange an appointment

Applications

  • Ready to connect Vision & Handling Set for box Picking with the aid of lightweight robots and cobots
  • Application-specific software modules for the recognition of rectangular, ordered workpieces (BoxPick) or of randomly shaped, unsorted workpieces (ItemPick)
  • Use in bin picking and commissioning applications
  • Integrated interface for controlling and monitoring the handling process

Products

Vision & Handling Sets 3D-R
Efficient
New

Vision & Handling Sets 3D-R

  • Gripping system based on an electrical vacuum generator including camera system and software
  • BoxPick and ItemPick solution
  • Suitable for operation with lightweight robots and cobots

Product Highlights

Complete application solution

  • Vacuum gripping system with electrical vacuum generation
  • 3D camera system for detecting the workpiece position
  • Software for automatic gripping point calculation

Plug & work

  • Time-saving commissioning of the entire solution, even with little robotics know-how
  • Software leads step by step through the installation
  • Suitable connection set for Universal Robots

Automatic gripping point calculation

  • Simple and fast output of the next gripping point
  • Application-specific software modules (BoxPick or ItemPick)

Collision-free grip

  • No collisions between the gripper and box
  • Intelligent gripper with part presence monitoring enables safe and energy-saving handling of parts

Your Application for Vision & Handling Sets

You want to check whether your application is compatible with our Vision & Handling sets? We will find out for you!

Have application checked

Components of the solution

(1) Vacuum gripping system
  • Intelligent, electrical vacuum generator ECBPi
  • VEE gripper including extension for the connection of various suction cups
(2) Robot connection set
  • Connection set consisting of flange and cable suitable for the robot type
  • Connection of the camera statically or at the robot flange (end-of-arm) using the supplied holder
(3) Camera system
  • Smart camera with integrated 3D image processing
  • Projector for structuring surfaces for a better depth image
Software
  • Intuitive user interface for fast commissioning
  • Collision-free grip through integration of the gripping system into the path planning

Application-specific software modules

BoxPick
The BoxPick module detects rectangular surfaces and calculates the gripping point based on predefined workpiece sizes. This module enables robots to pick ordered articles from a pallet or from a box.

ItemPick
The ItemPick module calculates the next gripping point for randomly shaped, unsorted workpieces within a load carrier. This module is used for bin picking.


Technical data in comparison

TypeStatic installationInstallation on the robot (end-of-arm)
Complete solution
Power supply

24 V - DC V

Protection class

IP 40
Operating temperature5 … 45°C
Dimensions (max.)

151 x 151 x 341 mm

304 x 151 x 341 mm

Weight

End-of-arm (gripping system): 1.06 kg

Static (camera system): 1.51 kg

End-of-arm: 2.57 kg

 

Camera system

Image resolution

1280 x 960 Pixel (1.3 megapixel)

Depth measurement range

0.5 m - 3.0 m

0.2 m - 1.0 m

Depth resolution

0.1 mm bei 0.5 m

0.4 mm bei 1.0 m

1.5 mm bei 2.0 m

0.04 mm bei 0.2 m

0.9 mm bei 1.0 m

 

Gripping system

Suction capacity

12 l/min

Vacuum (max.)

75%
Workpiece dimensions (min.)

30 x 30 x 15 mm

Workpiece weight (max.)

2 kg (depending on load case)

Pickup position

Up to euro pallets (depending on robot reach)

KLT boxes up to 280 mm depth

System requirements
PC softwareWindows 7 or Windows 10, Microsoft Edge* or Mozilla Firefox® from version 54.0 and 100 Mbit or 1 Gbit LAN connection or Ubuntu® Version 14.04 or 16.04, Mozilla Firefox® and 100-Mbit- or 1 Gbit LAN connection or Apple Mac** with macOS from version 10.10.5, Safari and 100 Mbit or 1 Gbit LAN connection
Robot type and softwareUniversal Robots UR3(e), UR5(e), UR10(e), UR16(e) from software version Polyscope 3.12 or 5.6

Arrange a video consultation now!

T: +49 7443 2403-105, videoberatung@schmalz.de


Arrange an appointment



  • ✔ Personal advice from Schmalz experts
  • ✔ Live demonstration of products
  • ✔ Support with configuration and design