• Battery operated Rope Balancer from Binar Handling for intuitive lifting of loads up to 30 kg
  • Easy to use in common rail systems thanks to the swivel joint, which is attached to the trolley or an eyebolt
  • 200 to 500 lifting strokes can be performed on just one battery charge
  • Flexible connection of end effectors such as scissor gripper for handling a wide variety of rectangular loads such as boxes, paving stones, etc.
  • The Rope Balancer NEO 30 is supplied as a complete system ready-to-connect. The system consists of Rope Balancer Neo 30, swivel joint, adapter, charger, two batteries, hook with spring lock and product manual

Schmalz grows and takes over Binar Handling

Vacuum specialist Schmalz acquires the Swedish company Binar Handling AB and its four subsidiaries in Europe and Asia, strengthening its market position in ergonomic handling technology.

Tuotteen kohokohdat
  • Mobile handling solution for easy moving of workpieces at different workstations
  • Plug and play – the device is ready for use in just a few simple steps
  • Operation with rechargeable batteries eliminates the need for complex and expensive connections to supply media
  • Simple operating concept with only one backlit on/off button avoids operating errors
  • Safe handling enables operators to lift loads ergonomically
Rope Balancers NEO 30
  • Robust and rubberized body (1) with front integrated plug-in battery (2)
  • LED charge level indicator (3) on the battery pack
  • On/Off button (4)
  • Easy up and down movement of control handle (5) supporting operator
  • Plug fastener (6) at the bottom of the control handle for easy connection of end effectors
  • Quick and easy installation
  • Battery operated for mobile use
  • Up to 500 lifting strokes per battery charge
  • Max. lift capacity: 30 kg

Suodata