Vacuum Lifters and Crane Systems for the Metal and Sheet Metal Industry

Increase production efficiency with effective machine loading

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Vacuum lifters allow simple, fast and safe manual transportation of metal and metal sheets. Because the workpieces can have a wide variety of shapes, weights and properties, Schmalz offers two series of vacuum lifters: vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster. A large selection of different suction cups is available for both series. Specially adapted crane systems and jib cranes supplement the vacuum lifters.

The manual vacuum lifters for the metal and metal sheet industry support ergonomic handling of heavy, unwieldy workpieces. They can grip even non-magnetizable types of steel. The vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.


Vacuum Lifters for the Industries Metal and Sheet Metal

Crane Systems for the Industries Metal and Sheet Metal

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in the metal and sheet metal industry

Vacuum clamping technology for reliable and distortion-free machining in CNC machines

Clamping equipment for processing of metal
 


Alipainenostimet toiminnassa

Media-kirjastomme näyttää käyttökohde-esimerkkejä omalta teollisuuden alaltasi vain muutamalla napsautuksella - käyttäjäystävällinen, informatiivinen ja käytännöllinen.

Katso videot