Root Lifting Device

Application / process step

Your benefits

  • Careful demolding of the root elements and ergonomic handling thanks to suction plates adapted to the root area
  • Savings on additional material for mounting holes
  • No need to trim inside the main mold
  • Safe handling due to large vacuum reservoir with non-return valve and additional safety straps
  • Optional 90° swivel design for vertical positioning of the root elements
  • Optional battery operation allows independent operation e.g. on forklifts

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Technical data

Lifting capacity 2 t (demolding force taken into account)
Component weight Up to 1.3 t
Component length Up to 4 m