Kiinnitys CNC-koneistukseen

Puun kiinnitysratkaisut varmistavatturvallisen ja tehokkaan kiinnityksen puuntyöstössä. Metallin ja lasin kiinnityslaitteet, jotka vastaavat täydellisesti teollisuuden vaatimuksia, varmistavat prosessin luotettavan ja vääristymättömän työkappaleiden kiinnityksen.

Kun valitset artikkelin seuraavista tuoteperheistä, katso merkintä Schmalz Select.

Kiinnityslaitteet puulle

Vacuum Blocks VCBL-B

Vacuum Blocks VCBL-B

Vacuum block VCBL-B for use on CNC machining centers with console table systems from the machine manufacturer Biesse.
  • Vacuum system for Biesse consoles
  • Integrated touch valve
  • Pre-fixation in the vacuum block mounting
Vacuum Blocks VCBL-S4

Vacuum Blocks VCBL-S4

Vacuum block VCBL-S for use on CNC machining centres with console table system of the manufacturers SCM or Morbidelli.
  • For SCM TVN consoles with 109 mm console width
  • Integrated sensing valve
  • With mechanical pre-fixation
Vacuum Blocks VCBL-G-K1
New

Vacuum Blocks VCBL-G-K1

Vacuum block VCBL-G-K1 for use directly on the MDF wear plate of a CNC machining center with a nesting machine table.
  • Vacuum system for nesting machine tables
  • With a hose connection
  • Target value for operating vacuum: -600 mbar
Vacuum Blocks VCBL-G-K2

Vacuum Blocks VCBL-G-K2

Vacuum block VCBL-G-K2 for universal use with any CNC machining center with a flat table.
  • 2-circuit vacuum system
  • With two hose connections
  • Pre-fixation by means of vacuum
Aluminum Vacuum Blocks VCBL-A-K1

Aluminum Vacuum Blocks VCBL-A-K1

Vacuum block VCBL-A-K1 made of aluminum for use in milling of solid wood and applications with high cutting forces.
  • 1-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free with mechanical pre-fixation to the console
Aluminum Vacuum Blocks VCBL-A-K2

Aluminum Vacuum Blocks VCBL-A-K2

Vacuum block VCBL-A-K2 made of aluminum for use in milling of solid wood and applications with high cutting forces.
  • 2-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free pre-fixation to console by means of vacuum

Kiinnityslaitteet metallille ja lasille