Phase-out article
  • Robust gripper with connection for electrical vacuum generators for powerful handling of lumber, planed or glued timber, sheet materials, pallets, crate elements
  • Handling of naturally grown materials with knots or cracks or with warped, rough surfaces
  • Ideal for the rough application conditions in sawmills or in woodworking and furniture construction
  • As double gripper configuration also suitable for unstacking and transporting workpieces in layers when in the double gripper configuration
  • Ideal for operation with industrial robots and gantries due to its low weight and compact dimensions
Alueen tartuntajärjestelmät FMHD

Tuoteperhe Area Gripping Systems SBX-C without Ejector poistuu käytöstä ja on edelleen käytettävissä vuoteen 2010 saakka 30.06.2021

Tästä päivästä alkaen tämän tuoteperheen tuotteita ei voi enää tilata.
Vaihtoehtoinen perhe (katso kuva): Alueen tartuntajärjestelmät FMHD

Area Gripping Systems SBX-C without Ejector
  • Aluminum basic profile (1) with integrated vacuum reservoir
  • Compact valve units (2) with control valves, vacuum gauges and electrical and pneumatic connections; valve unit is removable
  • Sealing foam (3) rebounds quickly and resistant to wear thanks to its sandwich design, with quick-change adhesive film
  • End cover (4)
  • Connecting (5) for external vacuum generation
  • Connection for external vacuum generation
  • Sealing element: Sealing foam

Asiakirjat

Valitse kieli

Suodata