Bellows Suction Cups FSG SI-HD (2.5 Folds)

  • Round bellows suction cup with 2.5 folds with height adjustment and damping effect for handling fragile workpieces
  • Use in processes requiring extremely robust silicone suction cups
  • Handling highly abrasive workpieces, e.g. packaging, cylindrical glass containers (ampules, vials), etc.
  • Use in food-safe processes at temperatures up to 180 °C
Tuotteen kohokohdat
  • Wear-resistant, food-safe suction cup made of silicone SI-HD for highly abrasive materials; temperature resistant from -30 °C to +180 °C
  • Sealing lip adapts very well to curved surfaces or unevenness
  • High stiffness of the upper fold provides stability under horizontal forces and high accelerations
Bellows Suction Cups FSG SI-HD (2.5 Folds)
  • Extradurable suction cups FG (2) made of special material SI-HD
  • Insertable thanks to connection nipple (SA-NIP)
  • Suction cup and nipple (1) interchangeable within same product family (3)
  • Diameter: 7 to 25 mm
  • Material: SI-HD
  • Food-safe material

Suodata