PFG 40 HT1-60 N007

Osanro: 10.01.01.11167

Flat suction cup (round) for smooth or slightly rough surfaces

Size40
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
PFG 40 HT1-60 N007
Attribuutti Arvo
d 6 mm
d1 11 mm
Dk 24,30 mm
Dmax(S) 43 mm
Ds 40 mm
H 14 mm
H2 7 mm
Z (Stroke) 3,50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribuutti Arvo
Suction force (-600mbar) 57,70 N
Volume 3,91 cm³
Curve radius (min) (convex) 50 mm
Size 40
Nipple family N 007
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 7,60 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Tilaustiedot: PFG 40 HT1-60 N007