Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 40 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Attribuutti | Arvo |
---|---|
d | 6 mm |
d1 | 11 mm |
Dk | 24,30 mm |
Dmax(S) | 43 mm |
Ds | 40 mm |
H | 14 mm |
H2 | 7 mm |
Z (Stroke) | 3,50 mm |
Attribuutti | Arvo |
---|---|
Suction force (-600mbar) | 57,70 N |
Volume | 3,91 cm³ |
Curve radius (min) (convex) | 50 mm |
Size | 40 |
Nipple family | N 007 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 7,50 g |
Product family | PFG |
Tilaustiedot: PFG 40 NBR-CO-55 N007