Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 30 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Thread G1 | G1/8"-M |
Number of folds | 1,5 |
Attribuutti | Arvo |
---|---|
d2 | 20 mm |
dn | 4,10 mm |
Dmax(S) | 36,70 mm |
Ds | 31,40 mm |
G1 | G1/8"-M |
H | 29 mm |
LG1 | 7,50 mm |
SW1 | 14 mm |
Z (Stroke) | 13 mm |
Attribuutti | Arvo |
---|---|
Suction force (-600mbar) | 20,70 N |
Pull-off force | 30,60 N |
Lateral force | 15,50 N |
Volume | 7,99 cm³ |
Curve radius (min) (convex) | 25 mm |
Hose diameter (rec.) d | 6 mm |
Size | 30 |
Number of folds | 1,50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 7,90 g |
Product family | SPB1 |
Tilaustiedot: SPB1 30 ED-65 G1/8-AG
Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)
Available accessories: filter screen (sieve, round), suction cup insert