Varaosat ja tarvikkeet FXCB / FMCB
1 - 6 / 6 tuloksista

EMVP 2.35 24V-DC 2x3/2 CAR NO/NC
Osanro: 10.01.11.03420
Solenoid valve EMVP for vacuum, pneumatic pilot control
| Length L | 82.1 (mm) |
| Width B | 53.7 (mm) |
| Height H | 10.8 (mm) |
1 - 6 / 6 tuloksista

Osanro: 10.01.11.03420
Solenoid valve EMVP for vacuum, pneumatic pilot control
| Length L | 82.1 (mm) |
| Width B | 53.7 (mm) |
| Height H | 10.8 (mm) |