Imukahva lasin käsittelyyn

Imukahvat ja imulevyt tasaisten, sileiden työkappaleiden, kuten lasin, käsittelyyn, joissa suuret sivuvoimat ovat tärkeitä. Palkeet imukupit z: n kevyeen käsittelyyn. B. autolasit ja näkyvien lasista tehtyjen osien matalan merkinnän käsittely.

Bellows Suction Cups SAB HT1 (1.5 Folds)
Bellows Suction Cups SAB HT1 (1.5 Folds)
  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT1 (1.5 Folds)
Round suction cup with 1.5 folds made of mark-free material for handling glass. Very high holding forces and high suction cup stoke.
Suction Plates SGF
Suction Plates SGF
  • Diameter: 125 to 400 mm
  • Material: EPDM, HT1
×
Suction Plates SGF
Round suction plate for handling of smooth, flat workpieces, such as glass and plastic sheets.
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds made of mark-free material for handling glass. Very high holding forces and big stroke.