Bellows Suction Cups FSGA VU1 (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for use in multi-shift operations with very short cycle times
  • Handling of extremely abrasive workpieces such as rough cardboard sheets
  • Suction cup with special slot: for handling oily metal sheets (better handling of lateral Forces due to discharge of oil)
  • Suction cup without special slot: for handling cardboard, wood and similar material
Tuotteen kohokohdat
  • Highly tear resistant material Vulkollan VU1 withstands enormous stress
  • Insensitive to oils thanks to good chemical resistance
  • Minimal abrasion (approx. 10 - 12 mm³ according to DIN 53516) allows up to 20 times longer service life than standard NBR
  • Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces
Bellows Suction Cups FSGA VU1 (1.5 Folds)
  • Robust and wear-resistant suction cup FSGA (3) with single sealing lip, consisting of suction cup FGA (2) made od Vulkollan VU1 with 1.5 folds and connection nipple (1)
  • Suction cup connected positively to nipple; no turning even when handling heavy loads
  • Suction cups with supports on the bottom
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 30 to 110 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata