• Round flat suction cup for applications in multi-shift operations with very shortcycle times
  • Handling of oily metal sheets (automobile production), cardboard and sheets of wood
  • Handling of extremely abrasive workpieces such as rough cardboard sheets
Tuotteen kohokohdat
  • Highly tear resistant material Vulkollan VU1 withstands enormous stress
  • Insensitive to oils thanks to good chemical resistance
  • Temperature resistant from low (- 40 °C) to higher temperatures (+ 80 °C, short-term up to + 100 °C)
  • Minimal abrasion (approx. 10 - 12 mm³ according to DIN 53516) allows up to 20 times longer service life than standard NBR
  • Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces
Flat Suction Cups PFYN VU1
  • Robust, wear-resistant suction cup PFYN (3) with single sealing lip, consisting of suction cup PFG (2), made of Vulkollan VU1, and connection nipple (1)
  • Suction cup connected positively to nipple; no turning even when handling heavy loads
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata