• Oval bell-shaped suction cup for handling of elongated, oiled workpieces with extremely small curved radii
  • Handling of sheet metal in very dynamic applications (shorter cycle times)
  • Handling of thin steel sheets and aluminum sheets without deformation due to inner support
  • Suitable for use in, for example, feeder systems for press lines in the automotive industry
  • Displacement-free handling of oiled sheets due to special slot on the underside of the suction cup e.g. for precise positioning in punching machines etc.
Tuotteen kohokohdat
  • Oval suction cup in bell-shape adapts optimally to narrow, strongly curved workpieces
  • Adaptation to workpieces with small radius of curvature thanks to the material NBR with 45 Shore
  • Numerous mounting elements allow the connection to all common load beams and feeder systems
Bell-Shaped Suction Cups SAOG (Oval)
  • Oval bell-shaped suction cup with single sealing lip, special slot and inner support
  • Suction cups made of NBR material, hardness 45 Shore
  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata