Nämä ejektorit eroavat suuresti muista sarjoista suunnittelunsa vuoksi. Lisäksi ejektorit, joissa on aktiivinen puhallustoiminto, poistojärjestelmä ja ilmakehän ilmanvaihto, mahdollistavat hajautetun tyhjiöntuotannon suoraan imupidikkeessä. Nämä ejektorit tarkoittavat nopeaa imua ja purkausta.

Ejectors with Active Blow Off SEAC
Ejectors with Active Blow Off SEAC
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
×
Ejectors with Active Blow Off SEAC
Ejector with main body made of plastic in smallest possible dimensions and low weight and with active blow off by means of compressed air.
Ejectors With Blow Off System SEAC RP
Ejectors With Blow Off System SEAC RP
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
×
Ejectors With Blow Off System SEAC RP
Ejector with main body in smallest possible dimensions with pneumatic air saving function as well as active blow off by means of compressed air.
Ejectors with Atmospheric Ventilation SEAC ECO
Ejectors with Atmospheric Ventilation SEAC ECO
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
  • With atmospheric ventilation
×
Ejectors with Atmospheric Ventilation SEAC ECO
Ejector with main body in anodized aluminum in the smallest possible dimensions and with atmospheric ventilation for the lowest operating costs.