Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for most dynamic handling of hot metal sheets up to 250 °C
  • Unloading of elongated workpieces after forming, e.g. reinfored ribs and plates
  • Handling of pre-shaped metal sheet parts, since bellows shape permits optimum adaptation
  • Handling of thin aluminum sheets without deformation or deep drawing
  • For use e.g. in feeder systems for press lines in the automotive industry
Tuotteen kohokohdat
  • Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C
  • Large, structured inner support prevents deep drawing and withstands the highest lateral forces
  • Soft, flexible sealing lip seals optimally, even on slight unevenness
  • 1.5 folds adapt optimally to curved workpieces and offer very good damping
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
  • Robust and wear-resistant oval bellows suction cup SAOB made of HT2 with 1.5 folds, single sealing lip and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength and temperature resistance)
  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata