• High-speed suction cups with demands for highest holding and shear absorption forces for fast handling of sheet metal and car body parts
  • Handling of workpieces with oily surfaces
  • Loading and unloading of CNC metalworking and laser cutting machines
  • Handling of blanks at destackers
  • Handling of workpieces with convex surfaces
Tuotteen kohokohdat
  • Very high suction cup stroke for optimum adaptation to the most varied workpiece contours
  • Special inner structure for maximum holding force at high accelerations, especially on oily sheets
  • Large, structured inner support prevents deep drawing even with thin sheets
  • Extremely wear-resistant material Elastodur, resistant to ozone and aggressive drawing oils
  • Modular, recyclable design minimizes costs and enables quick replacement of components
Bell-Shaped Suction Cups SAXM
  • Round bell-shaped suction cup (2) with flexible sealing lip, optimum internal structure, special oil slot and inner support
  • Made of wear-proof material Elastodur of suction cup (ED-85) and friction disc (ED-65)
  • Two-part connection element (SC) consisting of connector upper part (1) and lower part including a friction disc (3)
  • Connector upper part with protection against lose
  • Connection elements with male thread have an integrated seal on the fastening thread
  • Available as assembled suction cups or as individual parts
  • Diameter: 20 to 115 mm
  • Material: ED
  • Connection element modular (assembled)
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata